SKD 100/04

SEMIPONT® 2

VRRM 400 V
ID 100 A

Part Number: 07187122
Net unit weight: 0.16 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 153,97 €
  • 8+ 48,11 €
  • 40+ 34,63 €
more Prices
Prices excl. Tax and Shipping
153.96525 EUR