SKD 100/08

SEMIPONT® 2

VRRM 800 V
ID 100 A

Part Number: 07187132
Net unit weight: 0.16 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 15 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 174.25 $
  • 8+ 54.45 $
  • 40+ 39.20 $
more Prices
Prices excl. Tax and Shipping
174.247864 USD