SKD 110/12

SEMIPONT® 4

VRRM 1200 V
ID 110 A

Part Number: 07913180
Net unit weight: 0.239 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 216,66 €
  • 8+ 72,22 €
  • 40+ 46,42 €
more Prices
Prices excl. Tax and Shipping
216.6645 EUR