SKD 115/16

SEMIPONT® 5

VRRM 1600 V
ID 110 A

Part Number: 07908590
Net unit weight: 0.075 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 166.93 $
  • 8+ 43.40 $
  • 48+ 33.39 $
more Prices
Prices excl. Tax and Shipping
166.925969 USD