SKD 145/16

SEMIPONT® 5

VRRM 1600 V
ID 140 A

Part Number: 07908620
Net unit weight: 0.075 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 198,89 €
  • 8+ 51,71 €
  • 48+ 39,78 €
more Prices
Prices excl. Tax and Shipping
198.891 EUR