SKD 146/16-L140

SEMIPONT® 6

VRRM 1600 V
ID 140 A

Part Number: 07912810
Net unit weight: 0.09 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 371.51 $
  • 6+ 96.59 $
  • 60+ 74.30 $
more Prices
Prices excl. Tax and Shipping
371.512798 USD