SKD 210/12

SEMIPONT® 4

VRRM 1200 V
ID 210 A

Part Number: 07913300
Net unit weight: 0.239 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Only 4 piece(s)
More available in approx. 19 weeks
Available alternatives
  • Quantity Price
  • 1+ 233.09 $
  • 8+ 77.70 $
  • 40+ 49.94 $
more Prices
Prices excl. Tax and Shipping
233.087669 USD