SKD 210/18

SEMIPONT® 4

VRRM 1800 V
ID 210 A

Part Number: 07913330
Net unit weight: 0.239 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 250.68 $
  • 8+ 83.56 $
  • 40+ 53.71 $
more Prices
Prices excl. Tax and Shipping
250.675307 USD