SKD 31/12

SEMIPONT® 1

VRRM 1200 V
ID 31 A

Part Number: 07191020
Net unit weight: 0.07 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 24 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 55.09 $
  • 18+ 15.15 $
  • 90+ 13.09 $
more Prices
Prices excl. Tax and Shipping
55.085646 USD