SKD 31/16

SEMIPONT® 1

VRRM 1600 V
ID 31 A

Part Number: 07191030
Net unit weight: 0.07 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 24 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 60,16 €
  • 18+ 16,54 €
  • 90+ 14,29 €
more Prices
Prices excl. Tax and Shipping
60.15725 EUR