SKD 31F16

SEMIPONT® 1

VRRM 1600 V
ID 31 A

Part Number: 07235650
Net unit weight: 0.062 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
  • Quantity Price
  • 1+ 62,91 €
  • 18+ 17,30 €
  • 90+ 14,94 €
more Prices
Prices excl. Tax and Shipping
62.9145 EUR