SKD 60/08

SEMIPONT® 2

VRRM 800 V
ID 60 A

Part Number: 07187082
Net unit weight: 0.16 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 167,15 €
  • 8+ 52,23 €
  • 40+ 37,61 €
more Prices
Prices excl. Tax and Shipping
167.14675 EUR