SKD 62/08

SEMIPONT® 3

VRRM 800 V
ID 60 A

Part Number: 07913050
Net unit weight: 0.135 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 15 weeks
1
  • Quantity Price
  • 1+ 108,59 €
  • 8+ 33,61 €
  • 40+ 25,85 €
more Prices
Prices excl. Tax and Shipping
108.5885 EUR