SKD 62/14

SEMIPONT® 3

VRRM 1400 V
ID 60 A

Part Number: 07913070
Net unit weight: 0.135 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
  • Quantity Price
  • 1+ 114.91 $
  • 8+ 35.57 $
  • 40+ 27.36 $
more Prices
Prices excl. Tax and Shipping
114.913622 USD