SKD 62/18

SEMIPONT® 3

VRRM 1800 V
ID 60 A

Part Number: 07913090
Net unit weight: 0.135 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
  • Quantity Price
  • 1+ 106,57 €
  • 8+ 32,98 €
  • 40+ 25,37 €
more Prices
Prices excl. Tax and Shipping
106.56925 EUR