SKD 82/04

SEMIPONT® 3

VRRM 400 V
ID 80 A

Part Number: 07913100
Net unit weight: 0.135 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 13 weeks
1
  • Quantity Price
  • 1+ 112,36 €
  • 8+ 34,78 €
  • 40+ 26,75 €
more Prices
Prices excl. Tax and Shipping
112.3605 EUR