SKD 82/08

SEMIPONT® 3

VRRM 800 V
ID 80 A

Part Number: 07913110
Net unit weight: 0.135 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 129.28 $
  • 8+ 40.01 $
  • 40+ 30.78 $
more Prices
Prices excl. Tax and Shipping
129.277397 USD