SKD 82/14

SEMIPONT® 3

VRRM 1400 V
ID 80 A

Part Number: 07913130
Net unit weight: 0.135 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 134.16 $
  • 8+ 41.53 $
  • 40+ 31.95 $
more Prices
Prices excl. Tax and Shipping
134.164901 USD