SKD146/16

SEMIPONT® 6

VRRM 1600 V
ID 140 A

Part Number: 07911850
Net unit weight: 0.09 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 253,02 €
  • 6+ 65,78 €
  • 60+ 50,60 €
more Prices
Prices excl. Tax and Shipping
253.02125 EUR