SKDH 100/08

SEMIPONT® 2

VRRM 800 V
ID 100 A

Part Number: 07227772
Net unit weight: 0.18 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 241.15 $
  • 8+ 75.36 $
  • 40+ 54.26 $
more Prices
Prices excl. Tax and Shipping
241.14837 USD