SKDH 100/12

SEMIPONT® 2

VRRM 1200 V
ID 100 A

Part Number: 07227782
Net unit weight: 0.18 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 224,16 €
  • 8+ 70,05 €
  • 40+ 50,44 €
more Prices
Prices excl. Tax and Shipping
224.15725 EUR