SKDH 100/14

SEMIPONT® 2

VRRM 1400 V
ID 100 A

Part Number: 07227792
Net unit weight: 0.18 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 15 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 256,69 €
  • 8+ 80,22 €
  • 40+ 57,76 €
more Prices
Prices excl. Tax and Shipping
256.69075 EUR