SKDT 145/12

SEMIPONT® 5

VRRM 1200 V
ID 145 A

Part Number: 07908660
Net unit weight: 0.075 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 235,79 €
  • 8+ 61,31 €
  • 48+ 47,16 €
more Prices
Prices excl. Tax and Shipping
235.791 EUR