SKUT 115/12 T V2

SEMIPONT® 5

Three phase antiparallel thyristor module


VRRM 1200 V
IRMS 127 A

Part Number: 07918200
Net unit weight: 0.075 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 236.92 $
  • 8+ 61.60 $
  • 48+ 47.39 $
more Prices
Prices excl. Tax and Shipping
236.922631 USD