SKUT 115/12 V2

SEMIPONT® 5

Three phase antiparallel thyristor module


VRRM 1200 V
IRMS 105 A

Part Number: 07918180
Net unit weight: 0.075 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 254,67 €
  • 8+ 66,22 €
  • 48+ 50,93 €
more Prices
Prices excl. Tax and Shipping
254.6715 EUR