SKUT 115/16 T V2

SEMIPONT® 5

Three phase antiparallel thyristor module


VRRM 1600 V
IRMS 127 A

Part Number: 07918190
Net unit weight: 0.075 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 258,15 €
  • 8+ 67,12 €
  • 48+ 51,63 €
more Prices
Prices excl. Tax and Shipping
258.14625 EUR