SKUT 85/16 V2

SEMIPONT® 5

Three phase antiparallel thyristor module


VRRM 1600 V
IRMS 85 A

Part Number: 07918090
Net unit weight: 0.075 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 225,97 €
  • 8+ 58,75 €
  • 48+ 45,20 €
more Prices
Prices excl. Tax and Shipping
225.9715 EUR