SEMiX241DH16s

SEMiX® 13

Bridge Rectifier Module (halfcontrolled)


VRRM 1600 V
ID 298 A

Part Number: 27890840
Net unit weight: 0.29 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 3 piece(s)
More available in approx. 52 weeks
  • Quantity Price
  • 1+ 180,62 €
  • 4+ 67,73 €
  • 16+ 56,45 €
more Prices
Prices excl. Tax and Shipping
180.61525 EUR