SEMiX291D16s

SEMiX® 13

Bridge Rectifier Module


VRRM 1600 V
ID 232 A

Part Number: 27890816
Net unit weight: 0.29 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 22 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 176,22 €
  • 4+ 66,08 €
  • 16+ 55,06 €
more Prices
Prices excl. Tax and Shipping
176.218 EUR