SEMiX341D16s

SEMiX® 13

Bridge Rectifier Module


VRRM 1600 V
ID 348 A

Part Number: 27890830
Net unit weight: 0.29 kg
Tariff Number: 85411000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 103 piece(s)
  • Quantity Price
  • 1+ 217,38 €
  • 4+ 81,52 €
  • 16+ 67,93 €
more Prices
Prices excl. Tax and Shipping
217.382 EUR