SEMiX501D17Fs

SEMiX® 13

Bridge Rectifier Module


VRRM 1700 V
ID 494 A

Part Number: 27891400
Net unit weight: 0.289 kg
Tariff Number: 85044083
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 49 piece(s)
  • Quantity Price
  • 1+ 277,54 €
  • 4+ 104,08 €
  • 16+ 86,73 €
more Prices
Prices excl. Tax and Shipping
277.53925 EUR