Board 1 SKYPER 32 R

SKYPER®

Adaptor board


VCE 1700 V
IoutPEAK 15 A

Part Number: L6100131
Net unit weight: 0.1 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 61 piece(s)
  • Quantity Price
  • 1+ 304,30 €
  • 25+ 126,79 €
  • 50+ 97,18 €
more Prices
Prices excl. Tax and Shipping
304.302 EUR