Board 1 SKYPER 32PRO R

SKYPER®

Adaptor board


VCE 1700 V
IoutPEAK 15 A

Part Number: L6100231
Net unit weight: 0.046 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available > 250 piece(s)
  • Quantity Price
  • 2+ 88.32 $
  • 8+ 64.46 $
  • 32+ 50.93 $
more Prices
Prices excl. Tax and Shipping
88.321995 USD