Board 2 // 3S Skyper 42 R

SKYPER®

IGBT Driver Core


VCE 1700 V
IoutPEAK 30 A

Part Number: L5059201
Net unit weight: 0.04 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 72 piece(s)
  • Quantity Price
  • 2+ 127,19 €
  • 8+ 92,84 €
  • 32+ 73,35 €
more Prices
Prices excl. Tax and Shipping
127.19225 EUR