Board 2 // 4S SKYPER 42 R

SKYPER®

IGBT Driver Core


VCE 1200 V
IoutPEAK 30 A

Part Number: L5059801
Net unit weight: 0.04 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 92 piece(s)
  • Quantity Price
  • 2+ 134,70 €
  • 8+ 98,32 €
  • 32+ 77,67 €
more Prices
Prices excl. Tax and Shipping
134.69525 EUR