Board 2 generic SKYPER 42 R

SKYPER®

IGBT Driver Core


VCE 1700 V
IoutPEAK 30 A

Part Number: L5059301
Net unit weight: 0.04 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 106 piece(s)
  • Quantity Price
  • 2+ 101,92 €
  • 8+ 74,39 €
  • 32+ 58,77 €
more Prices
Prices excl. Tax and Shipping
101.91575 EUR