Board 2S SKYPER 32 PRO R

SKYPER®

Adaptor board

Order Nr. L5062501


VCE 1700 V
IoutPEAK 15 A

Part Number: L5062501
Net unit weight: 0.042 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 10 piece(s)
More available in approx. 10 weeks
  • Quantity Price
  • 2+ 63,48 €
  • 8+ 46,33 €
  • 32+ 36,60 €
more Prices
Prices excl. Tax and Shipping
63.47825 EUR