Board 2S SKYPER 32 R

SKYPER®

Adaptor board

Order Nr. L5062801


VCE 1700 V
IoutPEAK 15 A

Part Number: L5062801
Net unit weight: 0.042 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available > 250 piece(s)
  • Quantity Price
  • 2+ 52,11 €
  • 8+ 38,04 €
  • 32+ 30,05 €
more Prices
Prices excl. Tax and Shipping
52.111 EUR