Board 3S SKYPER 32 PRO R

SKYPER®

Adaptor board

Order Nr. L5062601


VCE 1700 V
IoutPEAK 15 A

Part Number: L5062601
Net unit weight: 0.042 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 245 piece(s)
  • Quantity Price
  • 2+ 83,55 €
  • 8+ 60,99 €
  • 32+ 48,18 €
more Prices
Prices excl. Tax and Shipping
83.54775 EUR