Board 3S SKYPER 32 R

SKYPER®

Adaptor board

Order Nr. L5062901


VCE 1700 V
IoutPEAK 15 A

Part Number: L5062901
Net unit weight: 0.042 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 10 weeks
1
  • Quantity Price
  • 2+ 101.11 $
  • 8+ 73.80 $
  • 32+ 58.31 $
more Prices
Prices excl. Tax and Shipping
101.110751 USD