Board 4S SKYPER 32 R

SKYPER®

Adaptor board

Order Nr. L5063001


VCE 1700 V
IoutPEAK 15 A

Part Number: L5063001
Net unit weight: 0.01 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 38 piece(s)
  • Quantity Price
  • 2+ 100,25 €
  • 8+ 73,17 €
  • 32+ 57,81 €
more Prices
Prices excl. Tax and Shipping
100.245 EUR