Board 63 GB SKYPER 42 R

SKYPER®

IGBT Driver Core


VCE 1700 V
IoutPEAK 30 A

Part Number: L5059501
Net unit weight: 0.04 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 10 weeks
1
  • Quantity Price
  • 2+ 189,26 €
  • 8+ 138,15 €
  • 32+ 109,13 €
more Prices
Prices excl. Tax and Shipping
189.256 EUR