Board 63 GD SKYPER 42 LJ R

SKYPER®

Adaptor board


VCE 1700 V
IoutPEAK 24 A

Part Number: L5063201
Net unit weight: 0.04 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
Current delivery time approx. 10 weeks
1
  • Quantity Price
  • 2+ 434,24 €
  • 8+ 316,97 €
  • 32+ 250,41 €
more Prices
Prices excl. Tax and Shipping
434.24125 EUR