Board 93 GB SKYPER 42 R

SKYPER®

IGBT Driver Core


VCE 1700 V
IoutPEAK 30 A

Part Number: L5059601
Net unit weight: 0.04 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Only 20 piece(s)
More available in approx. 10 weeks
  • Quantity Price
  • 2+ 130,80 €
  • 8+ 95,48 €
  • 32+ 75,43 €
more Prices
Prices excl. Tax and Shipping
130.80025 EUR