SKHI 21A R

SEMIDRIVER™

Hybrid Dual MOSFET Driver


VCE 1200 V
IoutPEAK 8 A

Part Number: L5012520
Net unit weight: 0.042 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 65 Packaging Unit(s)
  • Quantity Price
  • 1+ 441,74 €
  • 12+ 184,06 €
  • 48+ 120,29 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 12
441.74425 EUR