SKHI 22A H4 R

SEMIDRIVER™

Hybrid Dual IGBT Driver


VCE 1700 V
IoutPEAK 8 A

Part Number: L5012522
Net unit weight: 0.045 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 179 Packaging Unit(s)
  • Quantity Price
  • 1+ 383,93 €
  • 12+ 159,97 €
  • 48+ 104,56 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 12
383.93425 EUR