SKHI 22B H4 R

SEMIDRIVER™

Hybrid Dual IGBT Driver


VCE 1700 V
IoutPEAK 8 A

Part Number: L5012524
Net unit weight: 0.045 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 167 Packaging Unit(s)
  • Quantity Price
  • 1+ 411.19 $
  • 12+ 171.33 $
  • 48+ 111.98 $
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 12
411.190445 USD