SKHI 22B R

SEMIDRIVER™

Hybrid Dual IGBT Driver

Order Number
L5071602


VCE 1700 V
IoutPEAK 20 A

Part Number: L5071602
Net unit weight: 0.045 kg
Tariff Number: 85365019
Country of Origin: Germany
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available > 250 Packaging Unit(s)
  • Quantity Price
  • 1+ 265,14 €
  • 12+ 110,47 €
  • 48+ 72,21 €
more Prices
Prices excl. Tax and Shipping
This product can only be ordered in packaging units of 12
265.13675 EUR