SKHI 23/12 R

SEMIDRIVER™

Medium Power Double IGBT Driver


VCE 1200 V
IoutPEAK 8 A

Part Number: L5002371
Net unit weight: 0.05 kg
Tariff Number: 85365019
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available > 250 piece(s)
Available alternatives
  • Quantity Price
  • 2+ 198,81 €
  • 8+ 145,12 €
  • 32+ 114,65 €
more Prices
Prices excl. Tax and Shipping
198.809 EUR