SKHI 23/17 R

SEMIDRIVER™

Medium Power Double IGBT Driver


VCE 1700 V
IoutPEAK 8 A

Part Number: L5002373
Net unit weight: 0.05 kg
Tariff Number: 85365019
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 89 piece(s)
Available alternatives
  • Quantity Price
  • 2+ 228.65 $
  • 8+ 166.89 $
  • 32+ 131.84 $
more Prices
Prices excl. Tax and Shipping
228.65085 USD